Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L

FAQ within [ FREQROL-F700 ]

1-10 of Total 296

prev 1 / 30page next
  • PS display

    "PS" is displayed when the inverter is stopped with the "STOP/RESET" button from PU. The PU stop (PS) release method is as follows. (1) Release method using ... More Details >>

    • No:21264
    • Release Date:2018/08/22 16:26
  • RUN blinks

    Rapid blinking of the RUN LED suggests that the frequency is not set correctly.When the operation mode setting of Pr.79 is changed, the entrance point of the... More Details >>

    • No:21757
    • Release Date:2018/08/22 16:29
  • Error "E.UVT" (undervoltage protection)

    The possible causes of the error UVT are as follows.- Low power supply voltage - Insufficient power supply capacity - Damage or failure Check the power suppl... More Details >>

    • No:21295
    • Release Date:2018/08/22 16:26
  • PU operation

    If Pr.79 = 3, PU and EXT turn ON. Switching between PU and EXT is not available. Turn the setting dial to set the frequency and press the SET key to accept it. More Details >>

    • No:21695
    • Release Date:2018/08/22 16:28
  • FR-RC

    Pr.30 = "1" and Pr.70 = "0". More Details >>

    • No:21143
    • Release Date:2018/08/22 16:26
  • Megger test

    When carrying out the megger test of the inverter, shorten all the terminals R, S, T, U, V, and W of the main circuit and use the 500 VDC megger for earth. D... More Details >>

    • No:21327
    • Release Date:2018/08/22 16:27
  • Control terminal

    You also need to set Pr.79 (Operation mode) to "3". More Details >>

    • No:21844
    • Release Date:2018/08/22 16:29
  • Printing (character size) of FR-Configurator

    The size of the fonts are bigger to make it easy to read in Ver.2.01 of FR-Configurator (FR-SW3-SETUP-WJ). Download the latest version from the Mitsubishi El... More Details >>

    • No:21316
    • Release Date:2018/08/22 16:27
  • Frequency setting signal

    Set C5 (Pr.904) (Terminal 4 frequency setting bias frequency) to 0 Hz and Pr.126 (Terminal 4 frequency setting gain frequency) to 50 Hz. More Details >>

    • No:21268
    • Release Date:2018/08/22 16:26
  • FR-PA07

    The mounting screw is not supplied. The mounting screw is supplied with the operation panel. Open the screw hole according to the dimension. (The M3 screw is... More Details >>

    • No:21361
    • Release Date:2018/08/22 16:27

1-10 of Total 296

Inquiries