FAQ


FAQAbout Products

- FAQ > Drive Products > Inverters-FREQROL > FREQROL-F700P
FAQ
Keyword Search
FAQ within [ FREQROL-F700P ]
-
"PS" is displayed when the inverter is stopped with the "STOP/RESET" button from PU. The PU stop (PS) release method is as follows. (1) Release method using ... More Details >>
- No:21264
- Release Date:2018/08/22 16:26
-
Rapid blinking of the RUN LED suggests that the frequency is not set correctly.When the operation mode setting of Pr.79 is changed, the entrance point of the... More Details >>
- No:21757
- Release Date:2018/08/22 16:29
-
Error "E.UVT" (undervoltage protection)
The possible causes of the error UVT are as follows.- Low power supply voltage - Insufficient power supply capacity - Damage or failure Check the power suppl... More Details >>
- No:21295
- Release Date:2018/08/22 16:26
-
If Pr.79 = 3, PU and EXT turn ON. Switching between PU and EXT is not available. Turn the setting dial to set the frequency and press the SET key to accept it. More Details >>
- No:21695
- Release Date:2018/08/22 16:28
-
Parameter copy method of FR-Configurator
The data can be copied to other inverters. 1. Save the parameter of the inverter to be copied with extension "pr3" by using "export". 2. Replace the connecte... More Details >>
- No:21307
- Release Date:2018/08/22 16:26
-
Pr.30 = "1" and Pr.70 = "0". More Details >>
- No:21143
- Release Date:2018/08/22 16:26
-
Switching External operation, PU operation
Setting Pr.79 (Operation mode) to "6" sets the switchover mode. Pressing the "PU/EXT" key on the operation panel during External operation switches the mode ... More Details >>
- No:21289
- Release Date:2018/08/22 16:26
-
Set Pr.79 (Operation mode) to "1" (PU operation mode) and change Pr.161 (Frequency setting/key lock operation selection) to "1" (potentiometer mode). More Details >>
- No:21863
- Release Date:2018/08/22 16:29
-
When Pr.79 is set to "3", the JOG operation is not available by turning ON the terminal JOG.Instead of the JOG function, you can set the low-speed RL of the ... More Details >>
- No:21760
- Release Date:2018/08/22 16:29
-
Printing (character size) of FR-Configurator
The size of the fonts are bigger to make it easy to read in Ver.2.01 of FR-Configurator (FR-SW3-SETUP-WJ). Download the latest version from the Mitsubishi El... More Details >>
- No:21316
- Release Date:2018/08/22 16:27
1-10 of Total 295