FAQ


FAQAbout Products

- FAQ > Drive Products > Inverters-FREQROL > FREQROL-D700
FAQ
Keyword Search
FAQ within [ FREQROL-D700 ]
-
"PS" is displayed when the inverter is stopped with the "STOP/RESET" button from PU. The PU stop (PS) release method is as follows. (1) Release method using ... More Details >>
- No:21264
- Release Date:2018/08/22 16:26
-
Rapid blinking of the RUN LED suggests that the frequency is not set correctly.When the operation mode setting of Pr.79 is changed, the entrance point of the... More Details >>
- No:21757
- Release Date:2018/08/22 16:29
-
Error "E.UVT" (undervoltage protection)
The possible causes of the error UVT are as follows.- Low power supply voltage - Insufficient power supply capacity - Damage or failure Check the power suppl... More Details >>
- No:21295
- Release Date:2018/08/22 16:26
-
If Pr.79 = 3, PU and EXT turn ON. Switching between PU and EXT is not available. Turn the setting dial to set the frequency and press the SET key to accept it. More Details >>
- No:21695
- Release Date:2018/08/22 16:28
-
In the initial setting, it is set to 120 Hz. More Details >>
- No:21345
- Release Date:2018/08/22 16:27
-
The mounting screw is not supplied. The mounting screw is supplied with the operation panel. Open the screw hole according to the dimension. (The M3 screw is... More Details >>
- No:21361
- Release Date:2018/08/22 16:27
-
When carrying out the megger test of the inverter, shorten all the terminals R, S, T, U, V, and W of the main circuit and use the 500 VDC megger for earth. D... More Details >>
- No:21327
- Release Date:2018/08/22 16:27
-
Printing (character size) of FR-Configurator
The size of the fonts are bigger to make it easy to read in Ver.2.01 of FR-Configurator (FR-SW3-SETUP-WJ). Download the latest version from the Mitsubishi El... More Details >>
- No:21316
- Release Date:2018/08/22 16:27
-
Set C5 (Pr.904) (Terminal 4 frequency setting bias frequency) to 0 Hz and Pr.126 (Terminal 4 frequency setting gain frequency) to 50 Hz. More Details >>
- No:21268
- Release Date:2018/08/22 16:26
-
Set Pr.79 (Operation mode) to "1" (PU operation mode) and change Pr.161 (Frequency setting/key lock operation selection) to "1" (potentiometer mode). More Details >>
- No:21863
- Release Date:2018/08/22 16:29
1-10 of Total 261