- No : 21687
- Release Date : 2018/08/22 16:28
-
Print
Switching between external operation and NET operation
To switch external operation and NET operation, I set Pr.181 (Terminal RM function selection) to "66", Pr.79 (Operation mode) to "0", and Pr.340 (Communication startup mode selection) to "1". Can I write frequency setting?
- Category :
-
Answer
You can write frequency setting by setting Pr.339 (Communication speed command source) to "0".
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700