- No : 21799
- Release Date : 2018/08/22 16:29
-
Print
Frequency setting
I input the start signal from the external terminals STF and SD and the frequency signal 4 to 20 mA to operate the inverter, but the running frequency does not increase when the current signal is input.
Are there any other settings to configure?
- Category :
-
Answer
To accept the current signal, the terminals AU (current input selection) and SD must be short-circuited. Check it.
Note that this terminal AU is not prepared initially and you need to assign the terminal AU to an unused terminal.
Set it to "4".
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700