- No : 21910
- Release Date : 2018/08/22 16:30
-
Print
Frequency setting
What is the maximum wiring length for the external frequency setting potentiometer?
- Category :
-
Answer
Up to 30 m. (To avoid noise and voltage drop)
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700