- No : 22445
- Release Date : 2018/08/31 14:33
-
Print
Max. operational voltage for AC/DC Common
How high DC voltage can be used for AC/DC common type?
- Category :
-
Answer
When it is connected as special connection, AC/DC compatible circuit breaker can be used with DC 250V or more (3-pole type is DC400V and 4-pole type is DC500V). Moreover, special-voltage DC MCCBs are provided that can apply to DC higher voltage. Check the catalog about the specifications and how to connect as special connection for DC use.
- Product Name
- Molded Case Circuit Breakers
- Series
- WS-V