FAQ


FAQAbout Products

- FAQ > Low-voltage Power Distribution Products > Low-voltage Circuit Breakers > Molded Case Circuit Breakers
FAQ
Keyword Search
FAQ within [ Molded Case Circuit Breakers ]
-
Setting change operation while power is on
It is forbidden to change the characteristic when the breaker ON. Over current trip and earth leakage trip characteristics should be changed by a person with... More Details >>
- No:37699
- Release Date:2020/01/18 09:58
-
lower limit of operational voltage for DC
It is DC 24V. More Details >>
- No:24816
- Release Date:2019/04/09 15:17
-
Electronic MCCB 400-1600A How to change rated current and characteristic curve (Except CE breakers)
First, turn OFF the upstream circuit breaker and the relevant circuit breaker. You must not work in the state where voltage is applied to the relevant circui... More Details >>
- No:22439
- Release Date:2018/08/31 14:33
- Update:2018/08/31 14:35
-
A circuit breaker must have interrupting ratings. These are classified as rated short-circuit breaking capacities in IEC 60947-2.e rated ultimate short-circu... More Details >>
- No:22341
- Release Date:2018/08/31 14:33
-
3P MCCB in 1-phase 2-wire circuit
It is possible. Refer to the figure for connection as below. More Details >>
- No:24811
- Release Date:2019/04/09 15:18
-
Rating of a circuit breaker for transformers primary protection
When making a transformer to energize, a large inrush current may flow. The circuit breaker is therefore required to prevent unwanted trip. The selection of ... More Details >>
- No:22343
- Release Date:2018/08/31 14:33
-
How to select at Inverter circuit
Basically you have to consider the effect of harmonic waves, but there are two ways as below. 1. Refer to the recommended rated current by inverter manufactu... More Details >>
- No:22360
- Release Date:2018/08/31 14:33
-
AC Breakers used at DC circuit
It is not possible to use a circuit breaker for AC in DC circuit. Since the Arc-Extinguishing Device structure of circuit breaker for DC is different from th... More Details >>
- No:22381
- Release Date:2018/08/31 14:33
-
Short circuit current calculation software
You can calculate that with MELSHORT 2 (Free of charge). More Details >>
- No:22394
- Release Date:2018/08/31 14:33
-
It means a space between the edge of a exhaust port and panel component ( such as wall or duct) of a circuit breaker. The arc space is needed for smoothly di... More Details >>
- No:22373
- Release Date:2018/08/31 14:33
1-10 of Total 49