FAQ


FAQAbout Products

FAQ
Keyword Search
Low-voltage Power Distribution Products
FAQ within [ Low-voltage Power Distribution Products ]
-
Turning off the LCD display and backlight (ME96SS series).
It is impossible to turn off the LCD. It is possible to turn off back lights. When any button is not pressed for 5 minutes, the automatic off mode setting... More Details >>
- No:22171
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:42
- Category: Electrical Indicators
-
UVT is an internal accessory which trips a circuit breaker in the case that circuit voltage decreases from 70% to 35% or less, and turns it "ON" after resett... More Details >>
- No:22349
- Release Date:2018/08/31 14:33
- Category: Accessories and Related Components
-
Setting change operation while power is on
It is forbidden to change the characteristic when the breaker ON. Over current trip and earth leakage trip characteristics should be changed by a person with... More Details >>
- No:37699
- Release Date:2020/01/18 09:58
- Category: Molded Case Circuit Breakers , Air Circuit Breakers
-
Branch connection for MODBUS RTU communication
No, it is impossible. But Multi-drop connection is possible. For details, refer to connection examples as below. More Details >>
- No:24808
- Release Date:2019/03/27 14:44
- Category: Electrical Indicators , Energy Measuring Units
-
The test position is a position where a main circuit is in the "disconnected" state and only control circuit is in the "connected" state. Control circuit che... More Details >>
- No:22405
- Release Date:2018/08/31 14:33
- Category: Air Circuit Breakers
-
This contact(SBC) is used to auxiliary switch(AXb) contact. When Drawout type ACB is moved from "test" position to "disconnect" position, AXb contact will b... More Details >>
- No:22416
- Release Date:2018/08/31 14:33
- Category: Air Circuit Breakers
-
About Low-voltage Power Distribution Products
It is not possible to add it. More Details >>
- No:23372
- Release Date:2018/09/12 15:12
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
It is recommended to replace in 10 years or specified number of operatingcycles in the standard. More Details >>
- No:23268
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
Availability for changing set values while operating (ME96SS series).
It is no problem. The memorized data such as active energy, reactive energy, and apparent energy is not deleted. The measurement is continued during setti... More Details >>
- No:22164
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:19
- Category: Electrical Indicators
-
Electronic MCCB 400-1600A How to change rated current and characteristic curve (Except CE breakers)
First, turn OFF the upstream circuit breaker and the relevant circuit breaker. You must not work in the state where voltage is applied to the relevant circui... More Details >>
- No:22439
- Release Date:2018/08/31 14:33
- Update:2018/08/31 14:35
- Category: Molded Case Circuit Breakers
1-10 of Total 322