FAQ


FAQAbout Products

- FAQ > Low-voltage Power Distribution Products > Low-voltage Circuit Breakers
FAQ
Keyword Search
FAQ within [ Low-voltage Circuit Breakers ]
-
Setting change operation while power is on
It is forbidden to change the characteristic when the breaker ON. Over current trip and earth leakage trip characteristics should be changed by a person with... More Details >>
- No:37699
- Release Date:2020/01/18 09:58
- Category: Molded Case Circuit Breakers , Air Circuit Breakers
-
UVT is an internal accessory which trips a circuit breaker in the case that circuit voltage decreases from 70% to 35% or less, and turns it "ON" after resett... More Details >>
- No:22349
- Release Date:2018/08/31 14:33
- Category: Accessories and Related Components
-
This contact(SBC) is used to auxiliary switch(AXb) contact. When Drawout type ACB is moved from "test" position to "disconnect" position, AXb contact will b... More Details >>
- No:22416
- Release Date:2018/08/31 14:33
- Category: Air Circuit Breakers
-
The test position is a position where a main circuit is in the "disconnected" state and only control circuit is in the "connected" state. Control circuit che... More Details >>
- No:22405
- Release Date:2018/08/31 14:33
- Category: Air Circuit Breakers
-
lower limit of operational voltage for DC
It is DC 24V. More Details >>
- No:24816
- Release Date:2019/04/09 15:17
- Category: Molded Case Circuit Breakers
-
A circuit breaker must have interrupting ratings. These are classified as rated short-circuit breaking capacities in IEC 60947-2.e rated ultimate short-circu... More Details >>
- No:22341
- Release Date:2018/08/31 14:33
- Category: Molded Case Circuit Breakers
-
Electronic MCCB 400-1600A How to change rated current and characteristic curve (Except CE breakers)
First, turn OFF the upstream circuit breaker and the relevant circuit breaker. You must not work in the state where voltage is applied to the relevant circui... More Details >>
- No:22439
- Release Date:2018/08/31 14:33
- Update:2018/08/31 14:35
- Category: Molded Case Circuit Breakers
-
Ground fault protection (GFR) is prepared as option, it is possible to detect and protect against ground fault current. "Trip" or "Alarm signal output" can b... More Details >>
- No:22412
- Release Date:2018/08/31 14:33
- Category: Air Circuit Breakers
-
The time between application of voltage to the closing coil (CC) and closing of the main contact is 0.08 sec or less. More Details >>
- No:22440
- Release Date:2018/08/31 14:33
- Category: Air Circuit Breakers
-
Rating of a circuit breaker for transformers primary protection
When making a transformer to energize, a large inrush current may flow. The circuit breaker is therefore required to prevent unwanted trip. The selection of ... More Details >>
- No:22343
- Release Date:2018/08/31 14:33
- Category: Molded Case Circuit Breakers
1-10 of Total 123