- No : 23278
- Release Date : 2018/09/12 15:11
-
Print
About Low-voltage Power Distribution Products
What is the voltage range which can be applied to a control coil of S-T,S-N,SD-T and SD-N type?
- Category :
-
Answer
At ambient temperature 40℃, the rated voltage (frequency) is applied to acontrol coil, and after temperature rise and saturation, it can operatewithout any trouble at 85 to 110% of the coil rated voltage. Whenapplying the voltage continuously, please use at 95 ~ 100% of that.
- Product Name
- Motor Starters
- Series
- MS-T/N