FAQ


FAQAbout Products

- FAQ > Low-voltage Power Distribution Products > Contactors and Motor Starters
FAQ
Keyword Search
Contactors and Motor Starters
FAQ within [ Contactors and Motor Starters ]
-
About Low-voltage Power Distribution Products
You can make sure with a display window beside the adjustment knob ofthe thermal load relay. If green is displayed in the display window, it isreset state, a... More Details >>
- No:23251
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
In the withstand voltage test, 2500V is applied for 1 min. The appliedlocation is as follows.1. Between the conductive part and the grounded metal part, and ... More Details >>
- No:23305
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
A thermal load relay is intended for burnout protection of three-phasesquirrel cage motor. When direct current is applied to the thermal loadrelay, the opera... More Details >>
- No:23281
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
Since US-H* tyep is controlled by DC power supply (12 to 24 V DC), it cannot be operated with AC power supply. More Details >>
- No:23357
- Release Date:2018/09/12 15:12
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
You must not desassemble it since mechanical latched type has beenadjusted and tested at our factory. More Details >>
- No:23325
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
It is time from magnetizing or demagnetizing a control coil to operatingcontact (turning contact "ON" or "OFF"). More Details >>
- No:23343
- Release Date:2018/09/12 15:12
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
It stops a motor rapidly by reversing connetion of a contact. More Details >>
- No:23262
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
Delay-open type magnetic starter (MSO-T*DL and MSO-N*DL type) andmagnetic contactor (S-T*DL and S-N*DL type) have electrolyticcapacitors. Other types do not ... More Details >>
- No:23331
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
The main part of SRT(D)-NF type is a special product and different fromthe standard product relay (SR(D)-N type). Therefore, we do not providethe timer unit ... More Details >>
- No:23264
- Release Date:2018/09/12 15:11
- Category: Motor Starters
-
About Low-voltage Power Distribution Products
We can not produce it. More Details >>
- No:23332
- Release Date:2018/09/12 15:11
- Category: Motor Starters
1-10 of Total 142