FAQ
FAQAbout Products
- FAQ > Low-voltage Power Distribution Products > Contactors and Motor Starters > Motor Starters
FAQ
Keyword Search
FAQ within [ Motor Starters ]
-
About Low-voltage Power Distribution Products
DIN rail can be added to 5A frame and 8A frame of US-N* type asstandard and 20A frame as special product. Type name : US-N5SS(TE),US-N5SS(TE), US-N20(TE)RMMo... More Details >>
- No:23306
- Release Date:2018/09/12 15:11
-
About Low-voltage Power Distribution Products
The minimum applicable load is as follows. Contact reliability is indicatedby fault rate λ60 (Number of fault / Operating cycles per one contact) atthe relia... More Details >>
- No:23320
- Release Date:2018/09/12 15:11
-
About Low-voltage Power Distribution Products
It is possible to operate it by using two US-N* type. For the interlock ofboth US-N* type, UA-RE type reversible unit is used. More Details >>
- No:23375
- Release Date:2018/09/12 15:12
-
About Low-voltage Power Distribution Products
Standard product of US-N* type has a terminal cover. Moreover, UA-DR1/UA-SH1 driving-unit has a terminal cover as option. More Details >>
- No:23352
- Release Date:2018/09/12 15:12
-
About Low-voltage Power Distribution Products
The consumption VA of a control circuit is 7VA for AC 100V product and14VA for AC 200 V product. More Details >>
- No:23348
- Release Date:2018/09/12 15:12
-
About Low-voltage Power Distribution Products
We have a transparent protective cover of live part for US-H20(DD) to US-H50(DD) that can be installed easily as an optional part. The type nameis UN-CV501US. More Details >>
- No:23347
- Release Date:2018/09/12 15:12
-
About Low-voltage Power Distribution Products
It is possible to replace it by user. More Details >>
- No:23321
- Release Date:2018/09/12 15:11
-
About Low-voltage Power Distribution Products
It can not be connected in parallel since the characteristics of each US-N/K/H type elements are differenct and the currents are unbalanced whenconnecting in... More Details >>
- No:23317
- Release Date:2018/09/12 15:11
-
About Low-voltage Power Distribution Products
The functions of 2 and 3 element type are almost same, but since theneutral pole (3/L2, 4/T2) of 3-pole 2-element type is connected inside, itis not possible... More Details >>
- No:23270
- Release Date:2018/09/12 15:11
-
About Low-voltage Power Distribution Products
It is also called jogging and it means frequently opening and closing thestarting currents such as small movement of a motor. More Details >>
- No:23242
- Release Date:2018/09/12 15:11
1-10 of Total 142