Factory Automation

Products

GOT2000 Series

The GOT continues to impress with solutions that fulfill all demands.

The GOT2000 boasts advanced functionality, acts as a seamless gateway to other industrial automation devices, all while increasing productivity and efficiency.

Product List

GT27 Model
Advanced model with multi-touch gesture functions
User memory capacity
->Memory for storage (ROM): 57 MB *1
->Memory for operation (RAM): 256 MB *2*3
USB host and USB device ports are included.
  • *132 MB for GT2705
  • *2If the function version is B or earlier, the memory for operation (RAM) is 128 MB.
  • *380 MB for GT2705
GT25 Model

High performance, cost efficient, mid-range model
User memory capacity
->Memory for storage (ROM): 32 MB
->Memory for operation (RAM): 80 MB
USB host and USB device ports are included.

GT25 Wide Model

Various interfaces are equipped in a compact body
User memory capacity
->Memory for storage (ROM): 32 MB
->Memory for operation (RAM): 128 MB
USB host and USB device ports are included.

GT25 Rugged Model

Designed for extreme environments. The stylish design features a silver tone metal housing.
User memory capacity
->Memory for storage (ROM): 32 MB
->Memory for operation (RAM): 128 MB
USB host and USB device ports are included.

GT25 Open Frame Model

A new style of GOT2000
Includes various functions ideal for the pharmaceutical and food industries
User memory capacity
->Memory for storage (ROM): 32 MB
->Memory for operation (RAM): 80 MB
USB host and USB device ports are included.

GT23 Model

Unchallenged cost performance
User memory capacity
->Memory for storage (ROM): 9 MB
->Memory for operation (RAM): 9 MB
USB host and USB device ports are included.

*September 30, 2023 to be discontinued

GT21 Wide Model

Wide screen model with basic functions and high resolution LCD
User memory capacity
->Memory for storage (ROM): 15 MB
USB device port is included.

GT21 Model
Compact models with basic functions
User memory capacity
->Memory for storage (ROM): 9 MB *1
USB device port is included.
  • *13 MB for GT2103
Handy GOT

Extremely easy handling and operation in one hand.
User memory capacity
->Memory for storage (ROM): 32 MB
->Memory for operation (RAM): 80 MB
USB host and USB device ports are included.

Peripheral Equipment

This section introduces communication units, optional units, options, and cables required to use the GOT2000 series HMIs.



License

Remote Personal Computer Operation Function (Ethernet) License
Remote Personal Computer Operation Function (Ethernet) License

It is a license to use a Remote Personal Computer Operation Function (Ethernet).

VNC Server Function License
VNC Server Function License

It is a license to use a VNC Server Function.

MES I/F Function License
MES I/F Function License

It is a license to use a MES I/F Function.

GOT Mobile Function License for GOT2000
GOT Mobile Function License for GOT2000

It is a license to use a GOT Mobile Function.

GOT Mobile Function License for GT SoftGOT2000
GOT Mobile Function License for GT SoftGOT2000

It is a license to use a GOT Mobile Function for GT SoftGOT2000.

GT Works Text to Speech License
GT Works Text to Speech License

Just enter arbitrary text in GT Works3 to create a sound file.

GT Works3 add-on license for GOT2000 enhanced drive control (servo) project data
GT Works3 add-on license for GOT2000 enhanced drive control (servo) project data

With the servo amplifier add-on projects, you can use the drive product interaction functions to improve the efficiency of work, such as the startup of a servo system.

MELSOFT GT SoftGOT2000
MELSOFT GT SoftGOT2000

GT SoftGOT2000 is the HMI software that runs on personal computers and panel computers.

Download

Related Link

Inquiries