Factory Automation

Products

Human Machine Interfaces MELHMI-GOT GOT3000 Series

Smooth. Seamless. Smart.. Tradition and Evolution: Shaping Future Innovations

Accelerate digital transformation on your site:
Refined technology and continuous evolution connect people, systems, and IT even more strongly.

Product List

GT37 Model
GT37 Model

The high-definition touch panel improves operability, achieving universal usability and visibility. Achieve high-level security and FA data integration and collection by using GOT as an IoT gateway.

Peripheral Equipment

This section introduces communication units, optional units, options, and cables required to use the GOT3000 series HMIs.



License

Remote Personal Computer Operation Function (Ethernet) License
Remote Personal Computer Operation Function (Ethernet) License

It is a license to use a Remote Personal Computer Operation Function (Ethernet).

GOT Mobile Function License for GOT3000
GOT Mobile Function License for GOT3000

It is a license to use a GOT Mobile Function.

VNC Server Function License
VNC Server Function License

It is a license to use a VNC Server Function.

VPN Connection Function License
VPN Connection Function License

It is a license to use a VPN Connection Function.

Multimedia Function License
Multimedia Function License

It is a license to use recording and playback functions of a web camera (USB connection) or a network camera (Ethernet connection).

MELSOFT GT SoftGOT3000
MELSOFT GT SoftGOT3000

GT SoftGOT3000 is the HMI software that runs on personal computers and panel computers.

GOT Mobile Function License for GT SoftGOT3000
GOT Mobile Function License for GT SoftGOT3000

It is a license to use a GOT Mobile Function for GT SoftGOT3000.

GT Works Text to Speech License
GT Works Text to Speech License

Just enter arbitrary text in GT Works3 to create a sound file.

GOT Activation File Request Form
GOT Activation File Request Form

Please register the product ID on this request form to obtain the activation file (license key).

Download

Related Link

Inquiries