Factory Automation

MELSEC MX Controller - MX-F model

Compact integrated controller for standalone machines and modular systems

MX Controller

The MX-F model integrates three types of control on one platform:

Sequence

Sequence

Motion

Motion

Network

Network

With the MX-F model, users can build compact and flexible control systems by combining with MELSEC iQ-F Series modules — ideal for standalone machines and
modular equipment.

MX-F Concept

High-speed control in a compact design

MX Controller

Integrated into one controller, delivers:

High-speed motion control

Stable, high-accuracy performance

Efficient synchronization for standalone machines

Optimized for installation space while maintaining advanced control performance

MX-F model details

MX Controller
Model Number of controllable axes
(Real drive axes)
MXF100-8-□32*2 8 axes
MXF100-16-□32*2 16 axes

MX-F is compatible with and can be used with products in the MELSEC iQ-F Series according to the latest catalog.

Key benefits

Flexible I/O expansion

Integrated servo and network control

Fast deployment for standardized machines

Ideal applications

Packaging machines

Automated assembly machines

Standalone processing equipment

Cost-optimized modular systems

MX-F compatibility

MX-F can be combined with MELSEC iQ-F Series modules and devices, ensuring:

System-wide synchronization

Easy configuration

Future-ready expansion

MX-F system configuration example

The MX-F model can be configured with:

Servo amplifier

Network module

I/O module

HMI

Ideal for control systems requiring:

Small-to-medium scale system design

High-speed performance

Optimized installation space and cost