MELSEC MX Controller - MX-R model
High-performance control platform for large-scale systems
The MELSEC MX Controller (MX-R model) integrates three types of
control on one platform:
Sequence
Motion
Network
MX-R enables diversified and sophisticated system construction by
combining with MELSEC iQ-R Series modules.
Its platform will continue to expand functionality, making it adaptable to a wide range of applications and manufacturing scales.
MX-R Controller Concept
High-performance control architecture with multi-core MPU
Motion control performance is approximately 10 times*1 higher than previous Mitsubishi Electric products.
High-speed control
Outstanding accuracy
Efficient multi-axis synchronization
Technical notes:
- *1 Compared with the MELSEC iQ-R Series (64-axis control).
- *2 Support for connections to 253 stations will be available in the future. For details, refer to Technical Bulletin FA-A-0451.
- *3 Performance values are based on a motion operation cycle setting of 1.5 ms.
MX-R model details
The MX-R model is ideal for production lines requiring high performance,
sophisticated system architecture, and long-term scalability.
System configuration example - MX-R model
The MX-R model can be configured with:
Multi-axis Servo Amplifier
Network CC-Link IE TSN
HMI (GOT)
Distributed I/O
Other external devices
Technical notes
- *1 Some functions will be supported in future updates.
- *2 Multi-axis servo amplifiers can control multiple axes with one station occupied.
- *3 Support for connections to 253 stations will be available in future updates (FA-A-0451).
- *4 Motion control functions apply only to servo systems.