MELSEC MX Controller
MELSEC MX Controller - The Mastermind of Manufacturing
MX Controller is the next-generation MELSEC platform for smart factories - integrating into one unified controller.
Sequence
Motion
Network
What challenges does MX Controller solve for modern manufacturing?
Common manufacturing challenges:
Latency between controllers
Complex system architecture
Need to customize equipment for specific applications
Difficulty connecting IT systems and devices
MX Controller integrates high-speed PLC, advanced motion,
and industrial networking into one platform.
Key advantages
- High-speed and high-accuracy control with CC-Link IE TSN
- Real-time coordination for machines and production lines
- Flexible system expansion for diverse applications
- Security and information linkage for IT/OT integration
- Digital transformation ready with OPC UA, MQTT, and edge computing
With its open, connected, and intelligent architecture, the MELSEC MX Controller serves as the control hub for next-generation manufacturing.
AI-assisted diagnostics and intuitive visualization
Compatible with existing MELSEC iQ-R / iQ-F systems
Automatic recovery and
data logging based on
operating cycles
Firmware updates for expanded functionality without additional
hardware costs
Features of MELSEC MX Controller
Product lineup
| MELSEC MX Controller - MX-R model |
|---|
|
The MX-R model supports diversified and sophisticated systems by combining with MELSEC iQ-R Series modules. Designed for advanced manufacturing, it delivers high-performance control, flexible system expansion, and readiness for digital transformation. |
| MELSEC MX Controller - MX-F model |
|---|
|
The MX-F model is an All-in-One solution for compact machines and small-to-medium-scale systems. It enables fast startup, reduced initial investment, and efficient control for standalone equipment and production lines. |
Video series
Download
Contact us
Please fill out the form below to receive a consultation