Start main contents

Factory Automation

Questions

  • No : 22398
  • Release Date : 2018/08/31 14:33
  • Print

AL/AX direct connection to PLC

Is it possible to input AL and AX switch directly to PLCs?
Category : 

Answer

It is necessary to use AL and AX switches that are suitable for the specification of
PLC input unit. Generally AL and AX switch for micro-load are used for it. Moreover, since chattering may occur for the AL and AX switches of circuit breaker within several milli-seconds for switching, please consider the input setting at PLC side that is input-detected again about 10ms later after input detection.
Product Name
Internal Accessories
Series
WS-V
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?