Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22420
  • Release Date : 2018/08/31 14:33
  • Print

ACB add earth leakage protection

Is it possible to earth leakage protection?
Category : 

Answer

When earth leakage current protection module (ER) is attached, it is possible to protect against earth leakage current. "Trip" or "Alarm signal output" can be selectable, and leakage current and operating time are adjustable. Control power supply is necessary for this earth leakage protection. The contact output is hold-type and it will be reset by turning off the control power supply or pushing the reset button.
Product Name
Low Voltage Air Circuit Breakers
Series
NV-Z
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?