FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > Network related products > Differences between CC-Link IE Control Network and CC-Link IE Field Network
FAQ
Differences between CC-Link IE Control Network and CC-Link IE Field Network
What are the differences between the CC-Link IE Control Network and CC-Link IE Field Network?
- Category :
Answer
The CC-Link IE Control Network is a high-capacity controller network whose maximum number of link points is 128k words. The CC-Link IE Field Network is an all-around network that integrates the controller distributed control, I/O control, safety control, and motion control. The maximum number of link points is 16K words.
- Product Name
- Network Related Products
- Series
- CC-Link IE Field Network