Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 23349
  • Release Date : 2018/09/12 15:12
  • Update : 2021/04/14 09:57
  • Print

About Low-voltage Power Distribution Products

What is an applicable standard for a solid state contactor?
Category : 

Answer

US-N* and US-H* type are compatible with IEC 60947-4-2(US-N* type)and IEC 60947-4-3(US-N/H type). US-N* type is also compatible withUL, TUV, EC and CCC.
Product Name
Motor Starters
Series
MS-T/N
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?