Start main contents

  • Font Size
  • S
  • M
  • L

Questions

  • No : 23366
  • Release Date : 2018/09/12 15:12
  • Print

About Low-voltage Power Distribution Products

What is the applicable range and operating voltage range of US-H*type?
Category : 

Answer

Collective control or individual control can be selected for control circuit ofUS-H* type and it is possible to apply to single-phase circuit or three-phase circuit. The applicable operating voltage range is extensively fromAC24V to AC480V and therefore AC100V, AC200V and AC400V can beused. Moreover, special product less than AC100V and AC480V foroverseas can be used as well.
Product Name
Motor Starters
Series
MS-T/N
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?