Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 23484
  • Release Date : 2018/09/14 15:06
  • Update : 2025/10/09 18:37
  • Print

Operating the object gesture function

Answer

The object gesture function allows you to zoom in and out on the time axis of a graph or document with pinch-in or pinch-out gestures, and to scroll through graph and document pages with a swipe or slide.

The object gesture function can be used for the following objects. 
• Historical data list display
• Alarm display (user)
• Alarm display (system)
• Simple alarm display
• Historical trend graph
• Document display
• Digital image display (GOT3000 series and GT37 models) or Video/RGB display object (GOT 2000series and GT27 models *Not available for the GT2705-V)

* For the GOT3000 series, only models with a capacitive-type touch panel are compatible with screen gesture mode.

Product Name
Human-Machine Interfaces(HMIs)-GOT
Product Category
GOT function (gesture)
Series
GOT2000 Series, GOT3000 Series

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries