Start main contents

Factory Automation

Questions

  • No : 24820
  • Release Date : 2019/04/09 15:10
  • Print

4-pole type in 100VAC or 110VAC

Is it possible to use 4-pole type NV125-SV, NV125-HV, NV250-SV and NV250-HV in 100VAC or 110VAC circuit?
Category : 

Answer

The rated operational voltages for them are 200 to 440VAC. If using them in 100VAC or 110VAC circuit, earth-leakage protection does not operate.
Product Name
Earth Leakage Circuit Breakers
Series
WS-V
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?