- No : 20962
- Release Date : 2018/08/22 16:25
-
Print
MM-EF/EFS
Is the 7.5 kW or lower motor available for both belt drive and direct connection?
- Category :
-
Answer
Yes, the 7.5 kW or lower motor can be used for belt drive hanging and direct connection. Note that the standard models of 11 kW or higher motor are dedicated to the direct connection and the -S10 type is dedicated to the belt drive.
- Product Name
- Inverter, magnet motor drive
- Product Category
- IPM motor
- Series
- Others