FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Others
FAQ
Keyword Search
FAQ within [ Others ]
-
Some types are designed for the Chinese market and provide Chinese manuals. (Note that the specifications of these types are partially different from the spe... More Details >>
- No:21479
- Release Date:2018/08/22 16:27
-
You can reuse the brake units used with the FR-A series, including the FR-RC power regeneration converter, FR-BU, and BU brake unit. You can also use the hig... More Details >>
- No:21658
- Release Date:2018/08/22 16:28
-
Countermeasure against inverter noise
You can attach the following filters to the inverter input side:- Line noise filter (FR-BLF, FR-BSF01)- Radio noise filter (FR-BIF) While it is a good idea ... More Details >>
- No:21528
- Release Date:2018/08/22 16:28
-
Rated capacity related to harmonic suppression guidelines
The usual inverter input current is determined not by the inverter capacity but by the motor capacity (motor load).Therefore, the input side capacity is not ... More Details >>
- No:21961
- Release Date:2018/08/22 16:30
-
PDF data is available free of charge with free registration from the Mitsubishi Electric FA Global Website. All the printed materials are available for a fee. More Details >>
- No:21127
- Release Date:2018/08/22 16:26
-
Surge voltage of 400 V inverter
1. Since the voltage resistance of the standard motor is not improved, it is recommended to use an "insulation-enhanced motor".If you are using an insulation... More Details >>
- No:21957
- Release Date:2018/08/22 16:30
-
Insulation level of the MM-EFS
F class (155 deg C) More Details >>
- No:20809
- Release Date:2018/08/22 16:24
-
The setting memo of the parameter list seal is not provided with the FR-A500 Instruction Manual. More Details >>
- No:21485
- Release Date:2018/08/22 16:27
-
The CAD data is found on the member's page of Mitsubishi Electric FA Global Website. More Details >>
- No:22091
- Release Date:2018/08/22 16:30
-
It is the brake function that consumes the rotational energy by heat and stops the motor immediately by short-circuiting between the motor terminals through ... More Details >>
- No:21066
- Release Date:2018/08/22 16:25
1-10 of Total 53