- No : 21002
- Release Date : 2018/08/22 16:25
-
Print
FR-A8AP
When the 24 V complementary type encoder is used, what is the voltage level at ON and OFF of the A8AP?
- Category :
-
Answer
The ON level is the power supply voltage -3 V or higher and the OFF level is 3 V or lower.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Plug-in option
- Series
- Option