- No : 21165
- Release Date : 2018/08/22 16:26
-
Print
FR-FS
What is the amount of heat generated when a rated output current is applied to the inverter and noise filter?
- Category :
-
Answer
FR-FS-0.4K: 35 W, FR-FS-0.8K: 65 W, Noise filter: 4 W
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- Others