• No : 21509
  • Release Date : 2018/08/22 16:28
  • Print

Single-phase 100 V series

Is it possible to manufacture 0.75 kW and 1.5 kW inverters with the single-phase 100 V power supply?
Category : 

Answer

The 0.75 kW inverter with the single-phase 100 V power supply can be manufactured and is actually commercialized as the FR-U100 series. Manufacturing of the 1.5 kW inverter is technically possible, but must be newly designed and manufactured. It takes time and cost as well. Contact our sales personnel.
Product Name
Inverter, magnet motor drive
Series
Others