- No : 21581
- Release Date : 2018/08/22 16:28
-
Print
Can I use it with single-phase 200 V input?
Can I use it with the single-phase 200 V input?
- Category :
-
Answer
You can use it with the single-phase 200 V input by increasing the speed controller capacity to one-rank higher than the motor capacity. (Output is three-phase 200 V.)
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter speed controller
- Series
- SC-A