- No : 21649
- Release Date : 2018/08/22 16:28
- 
          
              Print
          
        
 
Structures of dedicated motor
    
      What structures of dedicated motors do you offer (flange, with brake, and others)?
    
  
    - Category : 
- 
      
    
 
    Answer
  
    We offer the following: 
<<Dedicated motor model variation>>
- With standard legs (SF-VR__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange type (SF-VRF__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- With brake (SF-VR__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange with brake (SF-VRF__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW
  
    
      
        - Product Name
- Inverter, magnet motor drive
        - Product Category
- Dedicated motor
        - Series
- FR-V200