- No : 21945
- Release Date : 2018/08/22 16:30
-
Print
12-bit digital input
Is the setting range 0 to 400 Hz for each of BCD code and binary code inputs?
I am considering to digitally change the rotations per minute by connecting the motor with a programmable controller. Can I change it without stopping the motor?
- Category :
-
Answer
You can set both the BCD code and binary code inputs within the range from 0 to 400 Hz.
You can set the bias and gain in 0.01 Hz units.
For BCD input, when the bias is 0 Hz and gain is 120 Hz, the resolution of the input command value is 120 Hz/999 = 0.12 Hz.
By setting Pr.305 = 0, the inverter constantly accepts setting frequency data input from the digital signal input terminal.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Plug-in option
- Series
- FR-A500