FAQ
>
Power Monitoring Products
>
Power Management Meters
>
Electrical Indicators
>
The operating/storage temperature and...
Back
No : 22153
Release Date : 2018/08/27 16:41
Update : 2020/04/10 15:56
Print
The operating/storage temperature and humidity
What is the operating/storage temperature and humidity?
Category :
FAQ
>
Power Monitoring Products
>
Power Management Meters
>
Electrical Indicators
Answer
Storage temperature range: -25 °C to +75 °C
Operating temperature range: -5 °C to +55 °C (Average: 35 °C or lower)
Operating humidity range: 0% to 85% and no condensation
Product Name
Electronic Multi-Measuring Instrument
Series
ME96SS series