FAQ


FAQAbout Products
- FAQ > Low-voltage Power Distribution Products > Power Management Meters > Electrical Indicators
FAQ
Keyword Search
FAQ within [ Electrical Indicators ]
-
Turning off the LCD display and backlight (ME96SS series).
It is impossible to turn off the LCD. It is possible to turn off back lights. When any button is not pressed for 5 minutes, the automatic off mode setting... More Details >>
- No:22171
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:42
-
The operating/storage temperature and humidity
Storage temperature range: -25 °C to +75 °C Operating temperature range: -5 °C to +55 °C (Average: 35 °C or lower) Operating humidity range: 0% to 85% an... More Details >>
- No:22153
- Release Date:2018/08/27 16:41
- Update:2020/04/10 15:56
-
Availability for special primary current and special primary voltage (ME96SS series).
This model is able to be used under unusual primary current and unusual primary voltage as long as the user sets each value within the selectable range as ... More Details >>
- No:22148
- Release Date:2018/08/27 16:41
- Update:2020/04/10 15:15
-
Regardless of setting, the value of the default digit length is replied. When the register address “1304” for 6-digit display is set, the value varies w... More Details >>
- No:22189
- Release Date:2018/08/27 16:41
- Update:2020/04/13 09:26
-
Connectable number of MODBUS RTU (ME96SS series).
It is connectable with up to 31 units. It is necessary to prepare at least 3 PCs for connecting with 64 units. (31 units + 31 units + 2 units) More Details >>
- No:22190
- Release Date:2018/08/27 16:41
-
LCD COM is flashing (ME96SS series).
A reason varies with the connection situation of options. (Please refer to the section 6 of the User’s Manual.) In case of MODBUS RTU Error content: ... More Details >>
- No:22186
- Release Date:2018/08/27 16:41
- Update:2020/04/13 09:20
-
Branch connection for MODBUS RTU communication
No, it is impossible. But Multi-drop connection is possible. For details, refer to connection examples as below. More Details >>
- No:24808
- Release Date:2019/03/27 14:44
-
Register address for active energy monitors in the MODBUS RTU communication (ME96SS series).
The acquired digit length of “1280”, “1281” and “1304” varies with the full load power. The acquired digit length of “1304” is 6-digit. Each of “1280” and... More Details >>
- No:22184
- Release Date:2018/08/27 16:41
- Update:2020/04/10 17:18
-
Acquired values through MODBUS RTU.
The acquired value by communication should be multiplied by the multiplying factor to change into the measurement value. Please refer to Section 7.3 of ... More Details >>
- No:22183
- Release Date:2018/08/27 16:41
- Update:2020/04/13 09:13
-
Disable an alarm for motor starting current (ME96SS series).
This model has “Motor Starting Current Mask Function”. This function stops the alarm output and updating of the maximum values during the setting time when a... More Details >>
- No:22175
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:51
1-10 of Total 57