• No : 22286
  • Release Date : 2018/08/30 13:55
  • Print

Regarding the "S/S" terminal.

Answer

It is used for switching between Sink/Source input.
For sink input wiring, connect with "24V" terminal and short-circuit the "0V" and "input X***".
For source input wiring, connect with "0V" terminal and short-circuit the "24V" and "input X***".
Product Name
FX5U
Product Category
CPU Module, I/O Module
Series
MELSEC iQ-F Series