FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > I/O Module
FAQ
Keyword Search
FAQ within [ I/O Module ]
1-5 of Total 5
-
It is used for switching between Sink/Source input. For sink input wiring, connect with "24V" terminal and short-circuit the "0V" and "input X***". For sou... More Details >>
- No:22286
- Release Date:2018/08/30 13:55
- Update:2022/12/22 09:39
-
Regarding the Certificate of non-applicability to export to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22301
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:15
-
Regardng compatability with other product series
Although the connection with FX2N series I/O modules, FX2 series intelligent function modules, and FX3 series special adater is not possible, FX3 series inte... More Details >>
- No:22309
- Release Date:2018/08/30 13:55
- Update:2022/12/22 09:46
-
Regarding I/O assignment on the module configuration diagram of GX Works3
While the module configuration window is being displayed, the I/O assignment can be checked by selecting the following options from the menu bar: [Edit]→[X... More Details >>
- No:22307
- Release Date:2018/08/30 13:55
- Update:2023/06/23 10:25
-
Regarding the terminal arrangement of I/O module (extension connector type)
The connector's terminal arrangement is the smaller number on the left and larger number on the right. More Details >>
- No:39329
- Release Date:2023/01/12 16:57
1-5 of Total 5