• No : 22296
  • Release Date : 2018/08/30 13:55
  • Update : 2025/11/07 15:52
  • Print

Regarding the necessity of using a battery

Is a battery required in order to back up the devices during power failure?
Category : 

Answer

Device back up is available without using a battery.
However, to back up link register (W) and file register (R) devices, a FX3U-32BL (battery) is required.
Product Name
FX5U, FX5UC
Product Category
CPU Module, Options
Series
MELSEC iQ-F Series