• No : 22320
  • Release Date : 2018/08/30 13:55
  • Update : 2023/07/04 15:52
  • Print

Regarding the specifications of the built-in Ethernet function of FX5 CPU module

What is the maximum number of connections that can be made using the built-in Ethernet port?
Category : 

Answer

The connection using the Ethernet port can establish a total of 8 connections which includes SLMP, MELSOFT connection, MODBUS/TCP, socket communication, and predefined protocol support function.
The first of MELSOFT(connection with GX Works3) connection, CC-Link IE field network Basic, FTP server, SNTP client, and Web server page are not included in the number of connections.
For details, please refer to
MELSEC iQ-F FX5 User's Manual (Communication)
Product Name
FX5U, FX5UC, FX5UJ, FX5S
Product Category
CPU Module, Network/Communication
Series
MELSEC iQ-F Series