• No : 22456
  • Release Date : 2018/09/03 17:28
  • Update : 2018/09/20 13:33
  • Print

Duplicated coil errors that can be checked with GX Works3

When an SET instruction and RST instruction use a single device in a program created with GX Works3,
is a duplicated coil error detected?
Category : 

Answer

When an SET instruction and RST instruction use a single device, no duplicated coil error is detected.
Product Name
MELSEC iQ-R Series
Series
MELSEC iQ-R Series