FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-R Series
FAQ
Keyword Search
FAQ within [ MELSEC iQ-R Series ]
-
How to check devices assigned to labels of GX Works3
GX Works3 and the MELSEC iQ-R series do not use actual devices as automatic assignment devices of local labels. The local labels use "label areas" in the "d... More Details >>
- No:22486
- Release Date:2018/09/03 17:28
- Update:2018/09/20 09:30
-
Changing the display language of device comments with GX Works3
In the multiple comments display setting, you can set a comment title of the device comments to be set. <Displaying the multiple comments display setti... More Details >>
- No:22460
- Release Date:2018/09/03 17:28
- Update:2018/09/19 11:46
-
Differences between GX Works3 and GX Works2
GX Works3 provides various intuitive features such as graphic-based system configuration and an extensive module library (module label/FB) as standard. You... More Details >>
- No:22489
- Release Date:2018/09/03 17:28
- Update:2018/09/20 09:43
-
GX Works3 is compatible with the following OSs. (As of Sep,2018) - Microsoft Windows 10 - Microsoft Windows 8.1 - Microsoft Windows 8 - Microsoft Windo... More Details >>
- No:22473
- Release Date:2018/09/03 17:28
- Update:2018/09/21 16:38
-
Mounting Q series modules on a MELSEC iQ-R series base unit
You cannot mount Q series modules on a MELSEC iQ-R series base unit. Use an RQ extension base unit (RQ65B, RQ68B, or RQ612B). You cannot mount some modules... More Details >>
- No:22466
- Release Date:2018/09/03 17:28
- Update:2018/09/19 11:58
-
Security key authentication function of MELSEC iQ-R series
The security key authentication function registers a security key in a program file and prevents unauthorized execution or access to the program.You can set... More Details >>
- No:22480
- Release Date:2018/09/03 17:28
- Update:2018/09/19 15:38
-
I/O assignment of PLC parameters with GX Works3
"PC Parameter" in GX Works2 is "Parameter" in GX Works3. You can set the I/O assignment from "Module Configuration" or "System Parameter". <Setting fr... More Details >>
- No:22475
- Release Date:2018/09/03 17:28
- Update:2018/09/19 14:42
-
How to establish the USB communication between GX Works3 and a CPU module
To establish the USB communication with a CPU module, install a USB driver. The following describes the installation procedure. When multiple MELSOFT appli... More Details >>
- No:22459
- Release Date:2018/09/03 17:28
- Update:2018/09/18 15:24
-
How to prevent unauthorized access to MELSEC iQ-R series CPU modules via a network
The MELSEC iQ-R series CPU module has "IP filter function" and "remote password function" as security functions. With the "IP filter function", you can set ... More Details >>
- No:22478
- Release Date:2018/09/03 17:28
- Update:2018/09/19 14:58
-
How to check the scan time with GX Works3
You can check the processing time and scan time of the program currently being executed in "Program List Monitor". [Online] -> [Monitor] -> [Program... More Details >>
- No:22458
- Release Date:2018/09/03 17:28
- Update:2018/09/19 11:51
1-10 of Total 45