• No : 22494
  • Release Date : 2018/09/03 17:28
  • Update : 2018/09/20 11:12
  • Print

Combination of the MELSEC iQ-R series inter-module synchronization function and the fixed scan communication of the multiple CPU system function

How can I use the MELSEC iQ-R series inter-module synchronization function together with the fixed scan communication cycle of the multiple CPU system function?
Category : 

Answer

You can synchronize the fixed scan communication cycle of the multiple CPU system function with the inter-module synchronization
cycle of the inter-module synchronization function.
With this synchronization, modules with different control CPUs can be synchronously operated.
Product Name
MELSEC iQ-R Series
Series
MELSEC iQ-R Series