• No : 24985
  • Release Date : 2019/04/23 07:22
  • Print

Connection of expansion boards and a display module to FX3G series main unit

Is it possible to connect expansion boards and a display module to FX3G series main unit at the same time?
Category : 

Answer

They can be used together.
* 14/24-point type FX3G series main unit
・ An expansion board can be connected to BD1 (1st position) and a display module can be connected to BD2 (2nd position).  
* 40/60-point type FX3G series main unit
When one expansion board is used, the expansion board is connected to BD1and a display module can be connected to BD2.
・ When two expansion boards are used, a display module can be connected to BD2 (2nd position).
Product Name
MELSEC-F Series
Product Category
FX3G
Series
Main Unit