FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-F Series > Main Unit
FAQ
Keyword Search
FAQ within [ Main Unit ]
-
The "S/S" terminal is used to switch the input type (sink input and source input). For the source input, connect the "S/S" terminal to the "0V" terminal, a... More Details >>
- No:22255
- Release Date:2018/08/30 13:48
-
Certificate of non-applicability to export MELSEC-F to other countries
For issuance of a certificate, please consult your local Mitsubishi representative. More Details >>
- No:22264
- Release Date:2018/08/30 13:48
-
Latch (backup) areas in the data register (D) and extended register (R) of the FX3U/FX3UC series
D200 to D7999 and R0 to R32767 can be latched. D200 to D511 can be set as non-latch areas in parameters. For details on the parameter setting, refer to the... More Details >>
- No:24699
- Release Date:2019/02/27 08:58
-
Necessity for installing a noise filter
Unless the necessity is described in manuals, a noise filter is not required. However, if the programmable controller is used in an environment with much no... More Details >>
- No:22283
- Release Date:2018/08/30 13:48
-
Communications using the built-in USB port of the FX3 series
When you connect the built-in USB port of the FX3 series to the personal computer for the first time, you need to install the USB driver into the personal co... More Details >>
- No:22273
- Release Date:2018/08/30 13:48
-
Compliance of the FX programmable controllers with the EU RoHS Directive
Most of the existing programmable controllers are compliant with the EU RoHS Directive. For details, please consult your local Mitsubishi Electric representa... More Details >>
- No:24888
- Release Date:2019/04/15 08:07
-
Thecomment may not have been written tothe programmable controller. Or, the comment display setting may be required on the GX Works2 side. [Writing a com... More Details >>
- No:24681
- Release Date:2019/02/22 11:40
- Update:2019/02/22 14:15
-
Repair term for the FX programmable controllers after discontinuation of production
Mitsubishi Electric shall accept product repairs for seven years after production of the product is discontinued. However, some products cannot be repaired d... More Details >>
- No:24996
- Release Date:2019/04/23 10:41
-
How to change the keeping (latched device data) range (FX3G/FX3GC)
The keeping (latched device data) range is fixed and cannot be changed in parameters. (Reference) [When an optional battery is not used] The keeping ran... More Details >>
- No:22260
- Release Date:2018/08/30 13:48
- Update:2019/02/19 11:52
-
Deleting all programs and data from the memory
Data can be cleared from GX Developer or GX Works2. [Online]→Select all [PLC memory], [Data device], and [Bit device.] on the Clear PLC memory window, and e... More Details >>
- No:22269
- Release Date:2018/08/30 13:48
1-10 of Total 126