FAQ
>
Controllers
>
Programmable Controllers MELSEC
>
MELSEC iQ-F Series
>
Regarding remote I/O expansion for FX5S CPU module
Back
No : 40041
Release Date : 2023/08/24 15:45
Update : 2025/03/13 10:08
Print
Regarding remote I/O expansion for FX5S CPU module
Can I use CC-Link IE Field Network Basic to connect to remote I/O?
Category :
FAQ
>
Controllers
>
Programmable Controllers MELSEC
>
MELSEC iQ-F Series
FAQ
>
Controllers
>
Programmable Controllers MELSEC
>
MELSEC iQ-F Series
>
CPU Module
FAQ
>
Controllers
>
Programmable Controllers MELSEC
>
MELSEC iQ-F Series
>
Network/Communication
Answer
It is possible to connect to remote I/O with CC-Link IE Field Network Basic. Up to 16 remote stations can be connected.
Product Name
FX5S
Product Category
CPU Module, Network/Communication
Series
MELSEC iQ-F Series