• No : 45485
  • Release Date : 2025/11/12 13:55
  • Print

Regarding features of EtherNet/IP Communication

What are the features of Class1 communication, Class3 communication and UCMM communication?

Category : 

Answer

Class1 communication sends and receives data at regular intervals.
It is mainly used for I/O communication and motion control between PLC and sensor.

Class3 communication and UCMM communication are request/response type communication that sends and receives CIP commands at arbitrary timing.
It is mainly used for configuration and diagnosis.
Class3 communication establishes a CIP connection during communication.
UCMM communication does not establish a CIP connection during communication.

Product Name
FX5-EIP
Product Category
Network/Communication
Series
MELSEC iQ-F Series