Programmable Automation Controllers MELSEC
Product features -Lineup-

MELSEC MX Controller lineup
The MELSEC MX Controller is a series of controllers that integrates three types of control, sequence, motion, and network.
The MELSEC MX Controller has two models: MX-R model and MX-F model.
A diversified and sophisticated system can be constructed by using the MX-R models with the MELSEC iQ-R Series modules, and the MX-F models with the MELSEC iQ-F Series modules.
MX-R model

Model
- CC-Link IE TSN compatible
- MXR300-16
- MXR300-32
- MXR300-64
- MXR500-128
- MXR500-256
Number of controllable axes (Real drive axes)
- 16 axes
- 32 axes
- 64 axes
- 128 axes
- 256 axes
A base unit and power supply module of the MELSEC iQ-R Series are required.
MX-F model

Model
- CC-Link IE TSN compatible
- MXF100-8-□32*1
- MXF100-16-□32*1
- EtherCAT compatible*2*3 NEW
- MXF100-8-N32-EC
- MXF100-16-N32-EC
Number of controllable axes (Real drive axes)
- 8 axes
- 16 axes
- 8 axes
- 16 axes
*1: □ is either N: transistor output (sink) or P: transistor output (source).
*2: Source type will be supported in the future
*3: For details on MXF100-8-N32-EC and MXF100-16-N32-EC, refer to "Programmable Automation Controllers MELSEC MX Controller" (L(NA)0810011ENG).
MELSEC MX Controller features

Improving productivity

Improving program development efficiency

Reducing the machine management cost