FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FR-HAL/HEL
FAQ
FR-HAL/HEL
Is the cover attached on the terminal block?
- Category :
Answer
For 200 V: The cover is attached for 15 K or lower. No cover is attached for 18.5 K or higher.
For 400 V: The cover is attached for 55 K or lower. No cover is attached for 75 K or higher.
For 400 V: The cover is attached for 55 K or lower. No cover is attached for 75 K or higher.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Option
- Series
- Option