FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Magnet motor drive > UL standard
FAQ
UL standard
Are the MM-BF, MM-CF, and MM-GKR are compliant with the UL standard?
- Category :
Answer
The MM-BF and MM-CF are not compliant. The MM-GKR is compliant with the UL standard.
- Product Name
- Inverter, magnet motor drive
- Product Category
- IPM motor
- Series
- Magnetic motor drive