FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Replacement of FR-Z100 series
FAQ
Replacement of FR-Z100 series
I am going to replace the 2.2K and 3.7K series inverters. Which installation attachment should I use for each series?
- A520,- E520,- A024,- A120E
- A520,- E520,- A024,- A120E
- Category :
Answer
From Z100 to A520: Use the FR-AAT01 to replace the Z100 with the A520.
From Z100 to E520: No attachment is available since E520 is a new series.
From Z100 to A024: No attachment is available for the Z100 series. You can use the FR-AAT11 to replace the Z024 with the A024.
From Z100 to A120E: Use the FR-AAT01 to replace the Z100 with the A120E.
For details of attachments for other types and capacities, consult your local office.
From Z100 to E520: No attachment is available since E520 is a new series.
From Z100 to A024: No attachment is available for the Z100 series. You can use the FR-AAT11 to replace the Z024 with the A024.
From Z100 to A120E: Use the FR-AAT01 to replace the Z100 with the A120E.
For details of attachments for other types and capacities, consult your local office.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-Z100, option